IESNA:LM-63-2002
[TEST]P1502969
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]07/22/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-843-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]PRV-P-50-740-U-T3RE
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 1 SQUARE 50W 70CRI 4000K FIXTURE w/ TYPE III ROADWAY ILLUMIANCE DISTRIBUTION OPTIC
[LAMP] (10) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.44A 52.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]6.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6619.8
TILT=NONE
10 -1 1 38 22 1 1 0.3333 0.3333 0.0000
1.000 1 52.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
809.6 718.8 656.4 652.2 683.4 735.8 798.2 870.5 951.4 1046.3 1166.9 1293.0 1424.9 1568.1 1732.6 1889.9 2038.8 2176.3 
2269.9 2323.8 2342.2 2309.6 2228.8 2133.8 2016.1 1797.8 1363.9 965.5 747.2 621.0 338.9 239.6 216.9 190.0 146.0 
62.4 1.4 0.0 
809.6 714.6 656.4 650.8 683.4 735.8 799.6 873.4 947.1 1047.8 1162.6 1287.4 1420.6 1553.9 1711.3 1872.9 2030.3 2167.8 
2267.1 2323.8 2340.8 2315.3 2240.1 2131.0 2024.6 1819.1 1385.2 969.8 745.8 613.9 347.4 233.9 209.8 187.2 151.7 
69.5 1.4 0.0 
809.6 720.2 662.1 653.6 680.6 731.6 792.6 862.0 935.8 1023.7 1130.0 1246.3 1368.2 1495.8 1641.8 1800.6 1956.6 2108.3 
2235.9 2325.2 2363.5 2366.3 2321.0 2224.5 2101.2 1933.9 1563.8 1107.3 860.6 706.1 388.5 225.4 178.6 148.9 120.5 
68.1 1.4 0.0 
809.6 727.3 669.2 656.4 680.6 724.5 779.8 846.4 920.2 993.9 1087.5 1191.0 1300.1 1424.9 1562.4 1714.1 1860.2 2021.8 
2173.5 2309.6 2401.8 2448.6 2467.0 2440.1 2356.4 2230.2 2006.2 1606.4 1334.2 1175.4 755.7 328.9 158.8 116.3 76.6 
39.7 5.7 0.0 
809.6 738.7 680.6 660.7 674.9 711.7 761.4 818.1 883.3 959.9 1040.7 1128.6 1227.8 1341.3 1468.9 1620.6 1783.6 1945.2 
2112.5 2278.4 2416.0 2530.8 2615.9 2679.7 2716.5 2686.8 2584.7 2254.3 1975.0 1728.3 1138.5 550.1 204.2 131.9 85.1 
44.0 7.1 0.0 
809.6 744.4 691.9 667.8 673.5 700.4 738.7 788.3 849.3 918.7 996.7 1077.5 1169.7 1274.6 1402.2 1544.0 1701.4 1846.0 
2021.8 2189.1 2363.5 2526.5 2676.8 2832.8 2985.9 3096.5 3170.2 3117.8 2967.5 2760.5 2089.9 1210.8 456.5 134.7 
86.5 46.8 7.1 0.0 
809.6 757.1 713.2 684.8 680.6 696.1 723.1 764.2 818.1 881.9 954.2 1037.8 1128.6 1240.6 1366.8 1512.8 1670.2 1831.8 
1987.8 2172.1 2359.2 2559.2 2744.9 2949.1 3156.1 3356.0 3523.3 3621.1 3606.9 3511.9 3075.2 2363.5 1541.2 
625.3 100.7 45.4 7.1 0.0 
809.6 768.5 735.8 713.2 704.7 711.7 731.6 762.8 808.2 867.7 934.3 1019.4 1118.7 1237.8 1383.8 1559.6 1766.6 1956.6 
2136.6 2308.2 2496.8 2689.6 2895.2 3096.5 3313.4 3516.2 3697.7 3857.9 3924.5 3917.4 3618.3 2929.2 1872.9 
901.7 293.5 53.9 8.5 0.0 
809.6 771.3 740.1 717.4 708.9 714.6 734.4 762.8 806.7 867.7 940.0 1020.8 1121.5 1239.2 1392.3 1573.8 1777.9 1969.3 
2160.7 2335.1 2515.2 2712.3 2915.0 3107.8 3313.4 3514.8 3706.2 3852.2 3921.7 3917.4 3645.2 2991.6 1925.4 
961.3 328.9 65.2 7.1 0.0 
809.6 784.1 767.0 758.5 758.5 767.0 782.6 811.0 853.5 908.8 982.5 1073.3 1188.1 1320.0 1502.9 1691.5 1907.0 2114.0 
2302.5 2469.8 2652.7 2822.9 3001.5 3168.8 3336.1 3494.9 3648.0 3744.4 3778.5 3770.0 3489.2 2852.6 1993.4 
995.3 324.7 49.6 7.1 0.0 
809.6 801.1 802.5 809.6 826.6 856.4 890.4 937.2 995.3 1066.2 1158.4 1259.0 1379.5 1510.0 1647.5 1846.0 2027.5 2211.8 
2363.5 2525.1 2676.8 2804.4 2922.1 3035.5 3136.2 3225.5 3320.5 3358.8 3323.4 3249.6 2766.2 2058.7 1339.8 584.1 
153.1 35.4 4.3 0.0 
809.6 809.6 819.5 835.1 863.4 900.3 944.3 995.3 1059.1 1128.6 1208.0 1305.8 1393.7 1490.1 1596.5 1722.6 1864.4 1984.9 
2096.9 2203.3 2299.7 2386.2 2462.7 2529.4 2588.9 2655.6 2740.6 2752.0 2666.9 2560.6 2140.9 1582.3 1050.6 467.9 
126.2 39.7 2.8 0.0 
809.6 818.1 836.5 860.6 893.2 935.8 985.4 1036.4 1091.7 1147.0 1203.7 1266.1 1321.4 1372.4 1419.2 1490.1 1610.6 1731.2 
1854.5 1970.8 2075.7 2148.0 2182.0 2189.1 2189.1 2224.5 2312.5 2306.8 2209.0 2106.9 1694.3 1152.7 640.9 277.9 
97.8 38.3 2.8 0.0 
809.6 835.1 866.3 898.9 935.8 975.5 1006.6 1030.8 1050.6 1071.9 1096.0 1144.2 1199.5 1256.2 1291.6 1301.6 1284.5 1249.1 1208.0 
1155.5 1086.0 1022.2 988.2 986.8 1039.3 1118.7 1053.4 778.4 570.0 469.3 255.2 129.0 107.8 89.3 70.9 35.4 4.3 0.0 
809.6 849.3 890.4 923.0 947.1 962.7 974.0 993.9 1043.5 1094.6 1138.5 1135.7 1079.0 981.1 849.3 690.5 554.4 475.0 433.9 
415.4 395.6 377.1 365.8 343.1 307.7 266.5 198.5 171.6 160.2 154.5 137.5 123.3 109.2 90.7 68.1 38.3 2.8 0.0 
809.6 864.9 906.0 927.3 931.5 942.8 979.7 1050.6 1100.2 1104.5 1044.9 944.3 798.2 682.0 609.7 548.7 499.1 459.4 433.9 
409.7 385.6 355.9 307.7 259.5 215.5 184.3 164.5 150.3 143.2 138.9 129.0 117.7 103.5 86.5 65.2 34.0 2.8 0.0 
809.6 869.1 908.8 914.5 915.9 952.8 1029.3 1079.0 1069.0 1003.8 898.9 805.3 731.6 669.2 605.4 550.1 500.5 455.1 418.3 
372.9 330.4 293.5 252.4 218.3 199.9 188.6 181.5 174.4 168.7 165.9 156.0 143.2 127.6 102.1 69.5 29.8 1.4 0.0 
809.6 879.0 911.7 907.4 923.0 992.5 1057.7 1060.5 1009.5 921.6 847.9 794.0 737.3 672.0 608.2 547.3 477.8 415.4 353.0 
320.4 294.9 269.4 251.0 238.2 229.7 231.1 222.6 215.5 211.3 205.6 194.2 180.1 154.5 124.8 76.6 32.6 0.0 0.0 
809.6 879.0 908.8 901.7 941.4 1020.8 1064.8 1035.0 966.9 896.1 847.9 796.8 740.1 677.7 605.4 528.8 440.9 355.9 311.9 
283.6 262.3 251.0 259.5 251.0 235.4 228.3 225.4 221.2 208.4 204.2 184.3 160.2 134.7 102.1 66.6 25.5 0.0 0.0 
809.6 889.0 910.2 904.6 959.9 1040.7 1056.3 1010.9 945.7 898.9 853.5 796.8 734.4 670.6 599.7 511.8 397.0 316.2 279.3 
258.0 248.1 259.5 280.7 306.2 265.1 231.1 221.2 197.1 188.6 188.6 198.5 212.7 151.7 95.0 46.8 15.6 0.0 0.0 
809.6 891.8 910.2 906.0 969.8 1049.2 1053.4 1003.8 944.3 907.4 862.0 805.3 733.0 665.0 591.2 487.7 365.8 292.1 253.8 
232.5 221.2 228.3 245.3 258.0 246.7 241.0 226.9 198.5 192.8 188.6 173.0 147.5 107.8 56.7 19.8 2.8 0.0 0.0 
809.6 891.8 908.8 904.6 974.0 1054.9 1057.7 1006.6 945.7 913.1 863.4 809.6 740.1 669.2 595.5 499.1 370.0 293.5 253.8 
229.7 218.3 222.6 235.4 249.5 246.7 246.7 235.4 208.4 192.8 180.1 158.8 141.8 100.7 59.5 7.1 0.0 0.0 0.0 
